LM27313
- LM27313-Q1 is an Automotive-Grade Product
that is AEC-Q100 Grade 1 Qualified (–40°C
to +125°C Operating Junction Temperature) - 30-V DMOS FET Switch
- 1.6-MHz Switching Frequency
- Low RDS(ON) DMOS FET
- Switch Current up to 800 mA
- Wide Input Voltage Range (2.7 V to 14 V)
- Low Shutdown Current (< 1 µA)
- 5-Lead SOT-23 Package
- Uses Tiny Capacitors and Inductors
- Cycle-by-Cycle Current Limiting
- Internally Compensated
The LM27313/-Q1 switching regulator is a current-mode boost converter with a fixed operating frequency of 1.6 MHz.
The use of the SOT-23 package, made possible by the minimal losses of the 800-mA switch, and the small inductors and capacitors result in extremely high power density. The 30-V internal switch makes these solutions perfect for boosting to voltages of 5 V to 28 V.
This device has a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.
Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.
您可能感兴趣的相似产品
功能与比较器件相同,且具有相同引脚
技术文档
未找到结果。请清除搜索并重试。
查看全部 5 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LM27313/-Q1 1.6-MHz Boost Converter With 30-V Internal FET Switch in SOT-23 数据表 (Rev. E) | PDF | HTML | 2014年 10月 23日 | ||
应用手册 | Extend the Output Voltage Range With a Coupling Inductor | 2019年 9月 20日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
应用手册 | Design of UVLO for LM27313 (Rev. B) | 2014年 4月 8日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
仿真模型
LM27313 Unencrypted PSpice Transient Model Package (Rev. A)
SNVM670A.ZIP (104 KB) - PSpice Model
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOT-23 (DBV) | 5 | Ultra Librarian |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点