DAC904
- SINGLE +5V OR +3V OPERATION
- HIGH SFDR: 20MHz Output at 100MSPS: 64dBc
- LOW GLITCH: 3pV-s
- LOW POWER: 170mW at +5V
- INTERNAL REFERENCE:
Optional Ext. Reference
Adjustable Full-Scale Range
Multiplying Option - APPLICATIONS
- COMMUNICATION TRANSMIT CHANNELS
WLL, Cellular Base Station
Digital Microwave Links
Cable Modems - WAVEFORM GENERATION
Direct Digital Synthesis (DDS)
Arbitrary Waveform Generation (ARB) - MEDICAL/ULTRASOUND
- HIGH-SPEED INSTRUMENTATION AND CONTROL
- VIDEO, DIGITAL TV
- COMMUNICATION TRANSMIT CHANNELS
The DAC904 is a high-speed, Digital-to-Analog Converter (DAC) offering a 14-bit resolution option within the family of high-performance converters. Featuring pin compatibility among family members, the DAC908, DAC900, and DAC902 provide a component selection option to an 8-, 10-, and 12-bit resolution, respectively. All models within this family of DACs support update rates in excess of 165MSPS with excellent dynamic performance, and are especially suited to fulfill the demands of a variety of applications.
The advanced segmentation architecture of the DAC904 is optimized to provide a high Spurious-Free Dynamic Range (SFDR) for single-tone, as well as for multi-tone signals essential when used for the transmit signal path of communication systems.
The DAC904 has a high impedance (200k) current output with a nominal range of 20mA and an output compliance of up to 1.25V. The differential outputs allow for both a differential or single-ended analog signal interface. The close matching of the current outputs ensures superior dynamic performance in the differential configuration, which can be implemented with a transformer.
Utilizing a small geometry CMOS process, the monolithic DAC904 can be operated on a wide, single-supply range of +2.7V to +5.5V. Its low power consumption allows for use in portable and battery-operated systems. Further optimization can be realized by lowering the output current with the adjustable full-scale option.
For noncontinuous operation of the DAC904, a power-down mode results in only 45mW of standby power.
The DAC904 comes with an integrated 1.24V bandgap reference and edge-triggered input latches, offering a complete converter solution. Both +3V and +5V CMOS logic families can be interfaced to the DAC904.
The reference structure of the DAC904 allows for additional flexibility by utilizing the on-chip reference, or applying an external reference. The full-scale output current can be adjusted over a span of 2-20mA, with one external resistor, while maintaining the specified dynamic performance.
The DAC904 is available in SO-28 and TSSOP-28 packages.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | DAC904 14-Bit 165-MSPS Digital-to-Analog Converter 数据表 (Rev. C) | 2002年 5月 29日 | |||
EVM 用户指南 | DAC90x Evaluation Module User's Guide | 2017年 8月 8日 | ||||
应用手册 | Wideband Complementary Current Output DAC Single-Ended Interface (Rev. A) | 2015年 5月 8日 | ||||
应用手册 | High Speed, Digital-to-Analog Converters Basics (Rev. A) | 2012年 10月 23日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用手册 | 高速数据转换 | 英语版 | 2008年 10月 16日 | |||
用户指南 | DEM-DAC90x: Evaluation Fixture for the DAC900, DAC902, DAC904, DAC908 | 2000年 9月 27日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
MATCHGAIN-CALC — 宽带辅助电流输出 DAC 转 SE 接口:增益和合规电压摆幅的改进匹配
- Click on "abstract" to view abstract of document.
- Open the ZIP file to extract the calculator tool.
- Open the PDF file to view the application note.
High-speed digital-to-analog converters (DACs) most often use a (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
SOIC (DW) | 28 | Ultra Librarian |
TSSOP (PW) | 28 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。