ADC0809-N 不再投入量产
此产品不再投入生产。新设计应考虑替代产品。
open-in-new 比较替代产品
功能与比较器件相似
ADS8528 正在供货 12 位 8 通道同步采样双极输入 ADC Higher channel count, higher speed

产品详情

Resolution (Bits) 8 Sample rate (max) (ksps) 10 Number of input channels 8 Interface type Parallel Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 6 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 15 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 6 Digital supply (min) (V) 4.5 Digital supply (max) (V) 6
Resolution (Bits) 8 Sample rate (max) (ksps) 10 Number of input channels 8 Interface type Parallel Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 6 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 15 Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 6 Digital supply (min) (V) 4.5 Digital supply (max) (V) 6
PLCC (FN) 28 155.0025 mm² 12.45 x 12.45
  • Easy Interface to All Microprocessors
  • Operates Ratiometrically or with 5 VDC or Analog Span Adjusted Voltage Reference
  • No Zero or Full-Scale Adjust Required
  • 8-Channel Multiplexer with Address Logic
  • 0V to VCC Input Range
  • Outputs meet TTL Voltage Level Specifications
  • ADC0808 Equivalent to MM74C949
  • ADC0809 Equivalent to MM74C949-1

Key Specifications

  • Resolution: 8 Bits
  • Total Unadjusted Error: ±½ LSB and ±1 LSB
  • Single Supply: 5 VDC
  • Low Power: 15 mW
  • Conversion Time: 100 μs

All trademarks are the property of their respective owners.

  • Easy Interface to All Microprocessors
  • Operates Ratiometrically or with 5 VDC or Analog Span Adjusted Voltage Reference
  • No Zero or Full-Scale Adjust Required
  • 8-Channel Multiplexer with Address Logic
  • 0V to VCC Input Range
  • Outputs meet TTL Voltage Level Specifications
  • ADC0808 Equivalent to MM74C949
  • ADC0809 Equivalent to MM74C949-1

Key Specifications

  • Resolution: 8 Bits
  • Total Unadjusted Error: ±½ LSB and ±1 LSB
  • Single Supply: 5 VDC
  • Low Power: 15 mW
  • Conversion Time: 100 μs

All trademarks are the property of their respective owners.

The ADC0808, ADC0809 data acquisition component is a monolithic CMOS device with an 8-bit analog-to-digital converter, 8-channel multiplexer and microprocessor compatible control logic. The 8-bit A/D converter uses successive approximation as the conversion technique. The converter features a high impedance chopper stabilized comparator, a 256R voltage divider with analog switch tree and a successive approximation register. The 8-channel multiplexer can directly access any of 8-single-ended analog signals.

The device eliminates the need for external zero and full-scale adjustments. Easy interfacing to microprocessors is provided by the latched and decoded multiplexer address inputs and latched TTL TRI-STATE outputs.

The design of the ADC0808, ADC0809 has been optimized by incorporating the most desirable aspects of several A/D conversion techniques. The ADC0808, ADC0809 offers high speed, high accuracy, minimal temperature dependence, excellent long-term accuracy and repeatability, and consumes minimal power. These features make this device ideally suited to applications from process and machine control to consumer and automotive applications. For 16-channel multiplexer with common output (sample/hold port) see ADC0816 data sheet. (See AN-247 (Literature Number SNOA595) for more information.)

The ADC0808, ADC0809 data acquisition component is a monolithic CMOS device with an 8-bit analog-to-digital converter, 8-channel multiplexer and microprocessor compatible control logic. The 8-bit A/D converter uses successive approximation as the conversion technique. The converter features a high impedance chopper stabilized comparator, a 256R voltage divider with analog switch tree and a successive approximation register. The 8-channel multiplexer can directly access any of 8-single-ended analog signals.

The device eliminates the need for external zero and full-scale adjustments. Easy interfacing to microprocessors is provided by the latched and decoded multiplexer address inputs and latched TTL TRI-STATE outputs.

The design of the ADC0808, ADC0809 has been optimized by incorporating the most desirable aspects of several A/D conversion techniques. The ADC0808, ADC0809 offers high speed, high accuracy, minimal temperature dependence, excellent long-term accuracy and repeatability, and consumes minimal power. These features make this device ideally suited to applications from process and machine control to consumer and automotive applications. For 16-channel multiplexer with common output (sample/hold port) see ADC0816 data sheet. (See AN-247 (Literature Number SNOA595) for more information.)

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 ADC0808/ADC0809 8-Bit P Compatible A/D Converters with 8-Channel Multiplexer 数据表 (Rev. H) 2013年 3月 25日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点