LM3463

正在供货

具有动态余量控制的 6 通道高电压、恒流 LED 驱动器

alarm通知 立即订购

产品详情

Input voltage type DC Linear Topology Current Sink, Multi-Channel Vin (min) (V) 12 Vin (max) (V) 95 Vout (max) (V) 95 Vout (min) (V) 0.9 Iout (max) (A) 6 Iq (typ) (mA) 9.75 Features Enable/Shutdown, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 6 Rating Catalog
Input voltage type DC Linear Topology Current Sink, Multi-Channel Vin (min) (V) 12 Vin (max) (V) 95 Vout (max) (V) 95 Vout (min) (V) 0.9 Iout (max) (A) 6 Iq (typ) (mA) 9.75 Features Enable/Shutdown, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 6 Rating Catalog
WQFN (RHS) 48 49 mm² 7 x 7
  • Dynamic Headroom Control Output to Maximize Efficiency
  • 6 Channels Current Regulated LED Driver
  • High Precision Analog Dimming Control Interface
  • 4 Individual PWM Dimming Control Input
  • Dimming Control via Digital Data Bus
  • Built-In Maximum MOSFET Power Limiting Mechanism
  • Allows Cascade Operation to Extend the Output Channels
  • Fault Indicator Output
  • Thermal Shutdown
  • UVLO With Hysteresis
  • 48L WQFN Package

Key Specifications

  • Wide supply voltage range (12V-95V)
  • Thermal fold-back dimming control
  • DHC regulates the lowest MOSFET drain voltage to 1V

All trademarks are the property of their respective owners.

  • Dynamic Headroom Control Output to Maximize Efficiency
  • 6 Channels Current Regulated LED Driver
  • High Precision Analog Dimming Control Interface
  • 4 Individual PWM Dimming Control Input
  • Dimming Control via Digital Data Bus
  • Built-In Maximum MOSFET Power Limiting Mechanism
  • Allows Cascade Operation to Extend the Output Channels
  • Fault Indicator Output
  • Thermal Shutdown
  • UVLO With Hysteresis
  • 48L WQFN Package

Key Specifications

  • Wide supply voltage range (12V-95V)
  • Thermal fold-back dimming control
  • DHC regulates the lowest MOSFET drain voltage to 1V

All trademarks are the property of their respective owners.

The LM3463 is a six channel linear LED driver with Dynamic Headroom Control (DHC) interface that is specialized for high power LED lighting applications. The variation of the output current of every output channel in the temperature range of -40°C to 125°C is well controlled to less than ±1%. The output current of every channel is accurately matched to each other with less than ± 1% difference as well.

By interfacing the LM3463 to the output voltage feedback node of a switching power supply via the DHC interface, the system efficiency is optimized automatically. The dynamic headroom control circuit in the LM3463 minimizes power dissipation on the external MOSFETs by adjusting the output voltage of the primary switching power supply according to the changing forward voltage of the LEDs. Comprising the advantages of linear and switching converters, the LM3463 delivers accurately regulated current to LEDs while maximizing the system efficiency.

The dimming control interface of the LM3463 accepts both analog and PWM dimming control signals. The analog dimming control input controls the current of all LEDs while the PWM control inputs control the dimming duty of output channels individually.

All trademarks are the property of their respective owners.

The LM3463 provides a sophisticated protection mechanism that secures high reliability and stability of the lighting system. The protection features include VIN Under-Voltage–Lock-Out (UVLO), thermal shut-down, LED short / open circuit protection and MOSFET drain voltage limiting. The LED short circuit protection protects both the LED and MOSFETS by limiting the power dissipation on the MOSFETS.

The LM3463 is a six channel linear LED driver with Dynamic Headroom Control (DHC) interface that is specialized for high power LED lighting applications. The variation of the output current of every output channel in the temperature range of -40°C to 125°C is well controlled to less than ±1%. The output current of every channel is accurately matched to each other with less than ± 1% difference as well.

By interfacing the LM3463 to the output voltage feedback node of a switching power supply via the DHC interface, the system efficiency is optimized automatically. The dynamic headroom control circuit in the LM3463 minimizes power dissipation on the external MOSFETs by adjusting the output voltage of the primary switching power supply according to the changing forward voltage of the LEDs. Comprising the advantages of linear and switching converters, the LM3463 delivers accurately regulated current to LEDs while maximizing the system efficiency.

The dimming control interface of the LM3463 accepts both analog and PWM dimming control signals. The analog dimming control input controls the current of all LEDs while the PWM control inputs control the dimming duty of output channels individually.

All trademarks are the property of their respective owners.

The LM3463 provides a sophisticated protection mechanism that secures high reliability and stability of the lighting system. The protection features include VIN Under-Voltage–Lock-Out (UVLO), thermal shut-down, LED short / open circuit protection and MOSFET drain voltage limiting. The LED short circuit protection protects both the LED and MOSFETS by limiting the power dissipation on the MOSFETS.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 LM3463 Dynamic Headroom Contrler w/ Thermal Cntrol Intrface/Indvl Chnl Dimg Cntr 数据表 (Rev. A) 2013年 5月 1日
白皮书 常见 LED 功能和 LED 驱动器设计注意事项 英语版 2020年 9月 21日
用户指南 AN-2255 LM3463 Evaluation Board (Rev. A) 2013年 5月 3日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

LM3463EVM — LM3463EVM 评估模块

The LM3463 is a 6-channel linear LED driver with Dynamic Headroom Control (DHC) designed to drive six strings of high brightness LEDs at maximum supply voltage up to 95V. Each output channel of the LM3463 evaluation board is designed to deliver 200 mA of LED driving current. The LED turn on (...)
用户指南: PDF
从分销商处购买
模拟工具

PSPICE-FOR-TI — PSpice® for TI 设计和仿真工具

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。 

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 CAD 符号、封装和 3D 模型
WQFN (RHS) 48 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频