可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
TLV9362 正在供货 双路、40V、10.6MHz 轨到轨输出运算放大器 Wider supply range (4.5 V to 40 V), higher GBW (10.6 MHz), faster slew rate (25 V/us), lower offset voltage (1.7 mV), lower power (2.6 mA)

产品详情

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 9 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 4 Vn at 1 kHz (typ) (nV√Hz) 5 Features Standard Amps THD + N at 1 kHz (typ) (%) 0.002 Rating Catalog Operating temperature range (°C) 0 to 70 Iout (typ) (A) 0.038 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 800000
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 10 Slew rate (typ) (V/µs) 9 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 4 Vn at 1 kHz (typ) (nV√Hz) 5 Features Standard Amps THD + N at 1 kHz (typ) (%) 0.002 Rating Catalog Operating temperature range (°C) 0 to 70 Iout (typ) (A) 0.038 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 800000
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 SOP (PS) 8 48.36 mm² 6.2 x 7.8
  • Equivalent Input Noise Voltage:
    5 nV/√Hz Typ at 1 kHz
  • Unity-Gain Bandwidth: 10 MHz Typ
  • Common-Mode Rejection Ratio: 100 dB Typ
  • High DC Voltage Gain: 100 V/mV Typ
  • Peak-to-Peak Output Voltage Swing 26 V Typ With VCC± = ±15 V and RL = 600 Ω
  • High Slew Rate: 9 V/μs Typ
  • Equivalent Input Noise Voltage:
    5 nV/√Hz Typ at 1 kHz
  • Unity-Gain Bandwidth: 10 MHz Typ
  • Common-Mode Rejection Ratio: 100 dB Typ
  • High DC Voltage Gain: 100 V/mV Typ
  • Peak-to-Peak Output Voltage Swing 26 V Typ With VCC± = ±15 V and RL = 600 Ω
  • High Slew Rate: 9 V/μs Typ

The NE5532, NE5532A, SA5532, and SA5532A devices are high-performance operational amplifiers combining excellent DC and AC characteristics. They feature very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, high slew rate, input-protection diodes, and output short-circuit protection. These operational amplifiers are compensated internally for unity-gain operation. These devices have specified maximum limits for equivalent input noise voltage.

The NE5532, NE5532A, SA5532, and SA5532A devices are high-performance operational amplifiers combining excellent DC and AC characteristics. They feature very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, high slew rate, input-protection diodes, and output short-circuit protection. These operational amplifiers are compensated internally for unity-gain operation. These devices have specified maximum limits for equivalent input noise voltage.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能优于所比较器件的普遍直接替代产品
RC4580 正在供货 双通道、32V、12MHz、低噪声 (6.5nV/√Hz) 运算放大器 Wider supply (4V to 32V), higher GBW (12MHz), lower offset (3mV), lower power (3mA), lower bias current (100000pA), wider temp range (-40 to 85°C)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 NE5532x, SA5532x Dual Low-Noise Operational Amplifiers 数据表 (Rev. J) PDF | HTML 2015年 1月 27日
电子书 The Signal e-book: 有关运算放大器设计主题的博客文章汇编 英语版 2018年 1月 31日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AMP-PDK-EVM — 放大器高性能开发套件评估模块

放大器高性能开发套件 (PDK) 是一款用于测试常见运算放大器参数的评估模块 (EVM) 套件,与大多数运算放大器和比较器均兼容。该 EVM 套件提供了一个主板,主板上具有多个插槽式子卡选项以满足封装需求,使工程师能够快速评估和验证器件性能。

AMP-PDK-EVM 套件支持五种常用的业界通用封装,包括:

  • D(SOIC-8 和 SOIC-14)
  • PW (TSSOP-14)
  • DGK (VSSOP-8)
  • DBV(SOT23-5 和 SOT23-6)
  • DCK(SC70-5 和 SC70-6)
用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
评估板

SIDEGIG-GUITAREVM — Guitar SideGig 插件模块

TI Guitar SideGig 插件模块可将 TI 音频 D 类放大器 EVM 变为吉他放大器、低音放大器或乐器放大器。该电路板采用可供选择的“清音”和“过载”通道,适用于处理传统和过载电吉他声音。清音通道提供音量、高音、中音、低音控制,配备中音增强开关,可对乐器的声音进行微调。过载通道就过载特性对过载、音调和级别进行更多控制。配备 0.25 英寸的单声道输入插孔,用于连接标准乐器电缆。

用户指南: PDF
TI.com 上无现货
评估板

TPA3244EVM — TPA3244 60W 立体声/110W 峰值超高清模拟输入 D 类音频模块(焊盘朝下)

TPA3244EVM 超高清评估模块展示了德州仪器 (TI) 的 TPA3244DDW 集成电路。TPA3244DDW 是一款高性能 D 类放大器,可借助高效 D 类技术实现真正的高品质音质。它采用高级集成式反馈设计并具备高速栅极驱动器错误校正功能(超高清),从而可在音频频带内实现超低失真以及带来出色的音频质量。此 EVM 支持 2 个 BTL(立体声 2.0)输出通道、1 个 PBTL(单声道 0.1)输出通道、1 个 BTL + 2 个 SE (2.1) 输出通道以及 4 个 SE (4.0) 输出通道配置。NE5532 是一款高性能音频运算放大器,可使 TPA3244DDW (...)
用户指南: PDF
TI.com 上无现货
评估板

TPA3245EVM — TPA3245 115W 立体声/230W 单声道超高清模拟输入 D 类音频模块

TPA3245EVM 超高清评估模块展示了德州仪器 (TI) 的 TPA3245DDV 集成电路。TPA3245DDV 是一款高性能 D 类放大器,它可借助高效 D 类技术来实现真正的高品质音质。它采用高级集成式反馈设计并具备高速栅极驱动器错误校正功能(超高清),从而可在音频频带内实现超低失真以及带来出色的音频质量。此 EVM 支持 2 个 BTL(立体声 2.0)输出通道、1 个 PBTL(单声道 0.1)输出通道、1 个 BTL + 2 个 SE (2.1) 输出通道以及 4 个 SE (4.0) 输出通道配置。NE5532 是一款高性能音频运算放大器,可使 TPA3245DDV (...)
用户指南: PDF
TI.com 上无现货
评估板

TPA3251EVM — TPA3251 175W 立体声/350W 单声道超高清模拟输入 D 类模块

TPA3251EVM 超高清评估模块展示了德州仪器 (TI) 的 TPA3251 集成电路。TPA3251 是一款高性能 D 类放大器,可借助高效 D 类技术实现无与伦比的音质。它采用高级集成式反馈设计并具备高速栅极驱动器错误校正功能,从而可在音频频带内实现超低失真以及出色的音频质量。

此 EVM 支持 2 个 BTL(立体声 2.0)输出通道、1 个 PBTL(单声道 0.1)输出通道、1 个 BTL plus 2 SE (2.1) 输出通道以及 4 个 SE (4.0) 输出通道配置。NE5532 是一款高性能音频运算放大器,可使 TPA3251 与配备差分输入的 EVM (...)

用户指南: PDF
TI.com 上无现货
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

TIDA-01414 — TPA3244 Dolby Atmos 条形音箱参考设计

TPA3244 Dolby Atmos® 条形音箱参考设计结合了超高清音频和高动态范围,从而通过小尺寸系统提供充满整个房间的音频体验。该设计利用 TI 的高性能 TPA3244 放大器、具有处理功能的 PCM5252 高性能 DAC 以及集成 SoC 来解码和呈现 Dolby Atmos®。条形音箱参考板使用 TI 用于独立通道处理的集成音频 DSP 来提供 10DAC + 放大器通道,该 DSP 包含数字有源分频器、DRC 和双二阶滤波器以支持 5.1.2 条形音箱输出配置。该设计使用 66AK2G 音频 SoC 进行 Dolby Atmos® 解码和呈现。
设计指南: PDF
原理图: PDF
封装 引脚 CAD 符号、封装和 3D 模型
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
SOP (PS) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频