DAC8541
- Micropower Operation: 250 uA at 5 V AVDD
- Power-On Reset to Min-Scale
- 16-Bit Monotonic
- Settling Time: 10 us to ±0.003% FSR
- 16-Bit Parallel Interface
- On-Chip Output Buffer Amplifier With Rail-to-Rail Operation
- Hardware Reset to Min-Scale or Mid-Scale
- Double-Buffered Architecture
- Asynchronous LDAC Control
- Data Readback Support
- 1.8 V Compatible Digital Interface:
- DVDD = 1.8 V–5.5 V
- Wide Analog Supply Range:
- AVDD = 2.7 V–5.5 V
- 32-Lead 5 mm × 5 mm TQFP Package
- APPLICATIONS
- Process Control
- Data Acquisition Systems
- Closed-Loop Servo Control
- PC Peripherals
- Portable Instrumentation
The DAC8541 is a low-power, single channel, 16-bit, voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail voltage swing to be achieved at the output. The DAC8541 utilizes a 16-bit parallel interface and features additional powerdown function pins as well as hardware-enabled, asynchronous DAC updating and reset capability.
The DAC8541 requires an external reference voltage to set the output range of the DAC. The device incorporates a power-on-reset circuit that ensures that the DAC output powers up at min-scale and remains there until a valid write takes place to the device. In addition, the DAC8541 contains a power-down feature, accessed via two hardware pins, that when enabled reduces the current consumption of the device to 200 nA at 5 V.
The low power consumption of this device in normal operation makes it ideally suited for use in portable battery operated equipment applications. The power consumption is 1.2 mW at AVDD = 5 V reducing to 1 uW in power-down mode.
The DAC8541 is available in a 32-lead TQFP package with an operating temperature range of 40°C to 85°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 16-Bit, Single Channel, Parallel Input Digital-to-Analog Converter with Rail-to- 数据表 | 2001年 12月 5日 | |||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用手册 | 高速数据转换 | 英语版 | 2008年 10月 16日 | |||
应用手册 | 在 TI DSP 上实现 4-20mA 电流环路 | 2004年 1月 5日 | ||||
EVM 用户指南 | DAC8541EVM (Rev. A) | 2002年 8月 5日 | ||||
应用手册 | Interfacing with the DAC8541 Digital-to-Analog Converter | 2002年 6月 13日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
ANALOG-ENGINEER-CALC — 模拟工程师计算器
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
TQFP (PBS) | 32 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。