产品详情

Resolution (bps) 14 Number of DAC channels 4 Interface type SPI Output type Buffered Voltage INL (max) (±LSB) 1 Settling time (µs) 6 Reference type Ext Architecture R-2R Rating Catalog Features On-chip Offset and Gain Calibration, SDO Sample/update rate (Msps) 0.125 Power consumption (typ) (mW) 260 Operating temperature range (°C) -40 to 105
Resolution (bps) 14 Number of DAC channels 4 Interface type SPI Output type Buffered Voltage INL (max) (±LSB) 1 Settling time (µs) 6 Reference type Ext Architecture R-2R Rating Catalog Features On-chip Offset and Gain Calibration, SDO Sample/update rate (Msps) 0.125 Power consumption (typ) (mW) 260 Operating temperature range (°C) -40 to 105
TQFP (PFB) 48 81 mm² 9 x 9 VQFN (RHA) 40 36 mm² 6 x 6
  • Bipolar Output: Up to ±16V
  • Unipolar Output: 0V to +20V
  • 14-Bit Monotonic
  • Relative Accuracy: 0.5 LSB Max
  • Low Zero and Gain Errors
    • Before User Calibration: 1 LSB
    • After User Calibration: 0.031 LSB Zero Error, 0.25 LSB Gain Error
  • Low Noise: 60nV/Hz
  • Settling Time: 6µs
  • Configurable Gain: x2/x4
  • Analog Output Monitor
  • Power-Down Mode
  • SPI: Up to 50MHz, 1.8V/3V/5V Logic
  • Daisy-Chain Mode
  • Operating Temperature: -40°C to +105°C
  • Packages: QFN-40 (6x6mm), TQFP-48 (7x7mm)
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Industrial Process Control
    • Communications

All trademarks are the property of their respective owners.

  • Bipolar Output: Up to ±16V
  • Unipolar Output: 0V to +20V
  • 14-Bit Monotonic
  • Relative Accuracy: 0.5 LSB Max
  • Low Zero and Gain Errors
    • Before User Calibration: 1 LSB
    • After User Calibration: 0.031 LSB Zero Error, 0.25 LSB Gain Error
  • Low Noise: 60nV/Hz
  • Settling Time: 6µs
  • Configurable Gain: x2/x4
  • Analog Output Monitor
  • Power-Down Mode
  • SPI: Up to 50MHz, 1.8V/3V/5V Logic
  • Daisy-Chain Mode
  • Operating Temperature: -40°C to +105°C
  • Packages: QFN-40 (6x6mm), TQFP-48 (7x7mm)
  • APPLICATIONS
    • Automatic Test Equipment
    • Instrumentation
    • Industrial Process Control
    • Communications

All trademarks are the property of their respective owners.

The DAC8234 is a high-accuracy, quad-channel, 14-bit digital-to-analog converter (DAC) that operates from supply voltages of ±5V to ±18V in bipolar output mode, and from ±5V to +24V/-12V in unipolar mode. With a 5V reference, the DAC8234 can be configured to output ±10V, ±5V, 0V to 20V, or 0V to 10V. The DAC8234 provides 14-bit monotonicity, excellent integral nonlinearity (INL) error of ±0.5 LSB, low glitch, and low noise over the operating temperature range of -40°C to +105°C. This device is trimmed in production for very low zero and gain errors. In addition, the DAC8234 implements a user-programmable system-level calibration function to achieve ±0.031 LSB zero error and ±0.25 LSB gain error.

The DAC8234 has integrated reference buffers and output buffers. It features a standard high-speed 1.8V, 3V, or 5V serial peripheral interface (SPI) that operates at clock rates of up to 50MHz to communicate with a DSP or microprocessor. The four DAC channels and the auxiliary registers are addressed with four address bits. The device features double-buffered interface logic for simultaneous updates of all DACs. An asynchronous load input (LDAC) transfers data from the input data register to the DAC latch, and the contents of the DAC latch set the output voltage. The asynchronous RST input sets the output of all four DACs to 0V. The VMON pin is an analog monitor output that multiplexes the individual DAC outputs or the AIN pin.

The DAC8234 is pin-compatible with the DAC8734 (16-bit) and the DAC7716 (12-bit).

The DAC8234 is a high-accuracy, quad-channel, 14-bit digital-to-analog converter (DAC) that operates from supply voltages of ±5V to ±18V in bipolar output mode, and from ±5V to +24V/-12V in unipolar mode. With a 5V reference, the DAC8234 can be configured to output ±10V, ±5V, 0V to 20V, or 0V to 10V. The DAC8234 provides 14-bit monotonicity, excellent integral nonlinearity (INL) error of ±0.5 LSB, low glitch, and low noise over the operating temperature range of -40°C to +105°C. This device is trimmed in production for very low zero and gain errors. In addition, the DAC8234 implements a user-programmable system-level calibration function to achieve ±0.031 LSB zero error and ±0.25 LSB gain error.

The DAC8234 has integrated reference buffers and output buffers. It features a standard high-speed 1.8V, 3V, or 5V serial peripheral interface (SPI) that operates at clock rates of up to 50MHz to communicate with a DSP or microprocessor. The four DAC channels and the auxiliary registers are addressed with four address bits. The device features double-buffered interface logic for simultaneous updates of all DACs. An asynchronous load input (LDAC) transfers data from the input data register to the DAC latch, and the contents of the DAC latch set the output voltage. The asynchronous RST input sets the output of all four DACs to 0V. The VMON pin is an analog monitor output that multiplexes the individual DAC outputs or the AIN pin.

The DAC8234 is pin-compatible with the DAC8734 (16-bit) and the DAC7716 (12-bit).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
DAC8734 正在供货 16 位四通道、高精度 +/-16.5V 输出数模转换器 16-bit device

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 Quad, 14-Bit, High-Accuracy, ±16V Output, Serial Input D/A Converter 数据表 (Rev. A) 2009年 9月 1日
EVM 用户指南 DAC8234EVM User Guide 2009年 10月 14日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 高速数据转换 英语版 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

支持软件

DXP DXP EVM GUI

DAC Exerciser Program (DXP)is a software tool from Texas Instruments for evaluating DACs without the requirements of expensive pattern generators or writing complex software. When used with a Texas Instruments DAC EVM and a modular motherboard, it allows for simple and easy digital signal (...)

支持的产品和硬件

支持的产品和硬件

产品
精密 DAC (≤10MSPS)
DAC1220 20 位 Δ-Σ 低功耗数模转换器 DAC5311 采用 SC70 封装的 8 位、单通道、80uA、1.8V-5.5V DAC DAC60004 具有 1LSB INL/DNL 的超小型、真正 12 位四路电压输出 DAC DAC6311 采用 SC70 封装的 10 位、单通道、80uA、2.0V-5.5V DAC DAC70004 具有 1LSB INL/DNL 的超小型、真正 14 位四路电压输出 DAC DAC7311 采用 6 引脚 SC70 封装、适用于电池供电应用的 12 位、单通道、超低功耗 DAC DAC7554 低功耗、低毛刺脉冲、12 位 DAC DAC7558 12 位、八路、超低短时脉冲波形干扰、电压输出数模转换器 DAC7562 具有 2.5V、4ppm/°C 基准的 12 位、双通道、低功耗、超低短时脉冲波形干扰、缓冲电压输出 DAC DAC7568 具有 2.5V、2ppm/℃ 内部参考的 12 位、八通道、超低短时脉冲波形干扰、电压输出 DAC DAC7573 具有 I2C 数字接口的四路 12 位 10us 数模转换器 DAC7574 带 I2C 接口的 12 位四路电压输出数模转换器 DAC7678 具有 2.5V 内部参考的 12 位、8 通道、超低短时脉冲波形干扰、电压输出、2 线接口 DAC DAC7714 四通道串行输入 12 位电压输出数模转换器 DAC7716 四通道 12 位高精度 +/-16.5V 输出串行输入数模转换器 DAC7718 八通道、低功耗、12 位 +/-16.5V 输出串行输入数模转换器 DAC7811 趋稳时间为 0.2us 的 12 位单通道串行输入乘法 DAC DAC80004 具有 1LSB INL/DNL 的超小型、真正 16 位四路电压输出 DAC DAC8164 具有 2.5V、2ppm/°C 内部基准电压和复位至零标度功能的 14 位、四通道、超低毛刺脉冲、电压输出 DAC DAC8165 具有 2.5V、2ppm/°C 内部基准电压和复位至零标度功能的 14 位、四通道、超低毛刺脉冲、电压输出 DAC DAC8168 具有 2.5V、2ppm/℃ 内部参考的 14 位、八通道、超低短时脉冲波形干扰、电压输出 DAC DAC8218 八通道、低功耗、14 位 +/-16.5V 输出串行输入数模转换器 DAC8234 四通道 14 位高精度 +/-16.5V 输出串行输入数模转换器 DAC8311 采用 SC70 封装的 14 位、单通道、80uA、2.0V-5.5V DAC DAC8411 采用 SC70 封装的 16 位、单通道、80uA、2.0V-5.5V DAC DAC8534 2.7V 至 5.5V 四通道 16 位串行输入 DAC DAC8550 16 位超低短时脉冲波形干扰电压输出 DAC DAC8551 16 位、超低短时脉冲波形干扰、电压输出数模转换器 DAC8552 16 位、双通道、超低短时脉冲波形干扰、电压输出数模转换器 DAC8554 16 位、四通道、超低短时脉冲波形干扰、电压输出数模转换器 DAC8555 16 位、四通道、超低短时脉冲波形干扰、电压输出数模转换器 DAC8560 具有 2.5V、2ppm/°C 基准的 16 位、单通道、低功耗、超低干扰、电压输出 DAC DAC8562 具有 2.5V、4ppm/°C 基准电压的 16 位、双通道、低功耗、超低干扰、电压输出 DAC DAC8564 具有 2.5V、2ppm/C 内部基准的 16 位、四通道、超低毛刺脉冲、电压输出 DAC DAC8565 16 位、四通道、超低毛刺脉冲、电压输出 DAC,具有 2.5V、2ppm/°C 内部基准电压和复位至中标度功能 DAC8568 具有 2.5V、2ppm/°C 内部基准的 16 位、八通道、超低毛刺脉冲、电压输出 DAC DAC8571 低功耗轨到轨输出 16 位 I2C 输入 DAC DAC8574 低功耗四路轨到轨输出 16 位 I2C 输入 DAC DAC8580 16 位高速低噪声电压输出数模转换器 DAC8581 16 位高速低噪声电压输出数模转换器 DAC8718 八通道低功耗 16 位 +/-16.5V 输出串行输入数模转换器 DAC8734 16 位四通道、高精度 +/-16.5V 输出数模转换器 DAC8801 14 位单通道串行接口乘法数模转换器 DAC8803 14 位四通道串行接口乘法数模转换器 DAC8811 建立时间为 0.5us 的 16 位单通道串行输入乘法 DAC DAC8814 16 位、四路、串行输入乘法数模转换器 DAC8831 16 位、超低功耗、电压输出数模转换器 DAC8832 16 位、超低功耗、电压输出数模转换器 DAC8871 16 位、单通道、串行接口、+/-18V(高电压双极性)输出 DAC DAC8881 单通道 16 位低噪声电压输出数模转换器 DAC9881 适用于高精度应用的 18 位、单通道、低噪声电压输出 DAC
硬件开发
评估板
DAC8411EVM-PDK DAC8411 性能演示套件 DAC8811EVM-PDK DAC8811 性能演示套件 DAC8832EVM-PDK DAC8832 性能演示套件 DAC9881EVM-PDK DAC9881 性能演示套件
软件
软件编程工具
DXP DXP DAC 操作器程序
仿真模型

DAC8234 IBIS Model

SBAM084.ZIP (84 KB) - IBIS Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
封装 引脚 CAD 符号、封装和 3D 模型
TQFP (PFB) 48 Ultra Librarian
VQFN (RHA) 40 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频