DAC7621
- LOW POWER: 2.5mW
- FAST SETTLING: 7µs to 1 LSB
- 1mV LSB WITH 4.095V FULL-SCALE RANGE
- COMPLETE WITH REFERENCE
- 12-BIT LINEARITY AND MONOTONICITY
OVER INDUSTRIAL TEMP RANGE - ASYNCHRONOUS RESET TO 0V
The DAC7621 is a 12-bit digital-to-analog converter (DAC) with guaranteed 12-bit monotonicity performance over the industrial temperature range. It requires a single +5V supply and contains an input register, latch, 2.435V reference, DAC, and high speed rail-to-rail output amplifier. For a full-scale step, the output will settle to 1 LSB within 7µs. The device consumes 2.5mW (0.5mA at 5V).
The parallel interface is compatible with a wide variety of microcontrollers. The DAC7621 accepts a 12-bit parallel word, has a double-buffered input logic structure and provides data readback. In addition, two control pins provide a chip select (_CS) function and asynchronous clear (CLR) input. The _CLR input can be used to ensure that the DAC7621 output is 0V on power-up or as required by the application.
The DAC7621 is available in a 20-lead SSOP package and is fully specified over the industrial temperature range of 40°C to +85°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 12-Bit, Parallel Input Digital-To-Analog Converter 数据表 | 2000年 9月 27日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点