DAC5573
- Micropower Operation: 500 µA at 3 V VDD
- Fast Update Rate: 188 kSPS
- Power-On Reset to Zero
- 2.7-V to 5.5-V Analog Power Supply
- 8-Bit Monotonic
- I2C™ Interface up to 3.4 Mbps
- Data Transmit Capability
- Rail-to-Rail Output Buffer Amplifier
- Double-Buffered Input Register
- Address Support for up to Sixteen DAC5573s
- Synchronous Update for up to 64 Channels
- Voltage Translators for all Digital Inputs
- Operation From –40°C to 105°C
- Small 16 Lead TSSOP Package
- APPLICATIONS
- Process Control
- Data Acquisition Systems
- Closed-Loop Servo Control
- PC Peripherals
- Portable Instrumentation
I2C is a trademark of Philips Corporation.
The DAC5573 is a low-power, quad channel, 8-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing. The DAC5573 utilizes an I2C-compatible two-wire serial interface supporting high-speed interface mode with address support of up to sixteen DAC5573s for a total of 64 channels on the bus.
The DAC5573 requires an external reference voltage to set the output range of the DAC. The DAC5573 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place in the device. The DAC5573 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 200 nA at 5 V.
The low power consumption of this part in normal operation makes it ideally suited to portable battery operated equipment. The power consumption is less than 3 mW at VDD=5 V reducing to 1 µW in power-down mode
The DAC5573 is available in a 16-lead TSSOP package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | DAC5573: Quad 8-Bit Low-Power Voltage Output I2C Interface DAC 数据表 | 2003年 11月 25日 | |||
应用手册 | A Basic Guide to I2C | PDF | HTML | 2022年 11月 8日 | |||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用手册 | 高速数据转换 | 英语版 | 2008年 10月 16日 | |||
用户指南 | DAC7573, DAC6573, and DAC5573 EVM | 2004年 1月 15日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DAC7573EVM — DAC7573 评估模块
This EVM accommodates the DAC7573 digital-to-analog converter. The DAC7573EVM provides a quick and easy way to evaluate the functionality and performance of this 12 bit device. The EVM provides an I2C serial interface to communicate with any host microprocessor or TI DSP-based system.
ANALOG-ENGINEER-CALC — 模拟工程师计算器
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
封装 | 引脚 | CAD 符号、封装和 3D 模型 |
---|---|---|
TSSOP (PW) | 16 | Ultra Librarian |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。