ADS1250
- DATA RATE: 25kHz
- DIFFERENTIAL INPUTS
- LOW NOISE: 2.8ppm at PGA = 1
- INL: 0.002%
- 20 BITS NO MISSING CODES
- PROGRAMMABLE FULL SCALE
- EXTERNAL REFERENCE
- I/O CONTROLLED PGA: 1, 2, 4, 8
The ADS1250 is a precision, wide dynamic range, delta-sigma, analog-to-digital converter with 20-bit resolution operating from a single +5V supply. The delta-sigma architecture is used for wide dynamic range and to guarantee 20 bits of no missing code performance. An effective resolution of 18 bits (2.8ppm of rms noise) is achieved for conversion rates up to 25kHz. The dynamic range of the converter is further increased by providing a low-noise Programmable Gain Amplifier (PGA) with gain stages of 1, 2, 4, or 8 for low level input signals.
The ADS1250 is designed for high-resolution measurement applications in cardiac diagnostics, smart transmitters, industrial process control, weigh scales, chromatography and portable instrumentation. The converter includes a flexible synchronous serial interface and offers a three-wire control mode for low-cost isolation.
The ADS1250 is a single-channel converter and is offered in an SOL-16 package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | ResolutionPlus 20-Bit Data Acquisition System Analog-to-Digital Converter 数据表 | 2000年 9月 27日 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点